IESNA:LM-63-2002
[TEST]P956222
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]59413
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8169.8 8785.8 9447.3 10111.9 10621.4 10933.3 11123 11229.6 11347.1 11483.5
11659 11897.3 12218.6 12598 13058.8 13834.7 15007.2 16562.2 18482.4 20883.8
24031.3 27644.4 31491 34989.7 37104.2 36030.5 33881.5 31002 27542.5 23420
18204.9 13007.1 8513.1 4948.6 2177.3 674 0
8169.8 8819.1 9563.6 10301.3 10845.2 11175.9 11332.4 11370.9 11396.3 11418.9
11455.3 11533 11675.4 11854 12148.4 12763.8 13842.6 15406.6 17444.4 19874
22783.9 26134 29998.8 34177.1 38366.4 39479.3 37118.4 34080.5 30891 27262.6
22182 16719.6 11636.5 7083.8 3310.6 1054.9 0
8169.8 8852.6 9680.2 10490.3 11069 11418.3 11541.5 11512.3 11445.9 11354.3
11251.5 11168.4 11132.4 11110.4 11238.3 11692.9 12677.9 14251.1 16406.1 18863.9
21536.8 24623.8 28506.5 33364.2 39628.9 42928.1 40355.2 37159.1 34239.8 31105.4
26159 20432.3 14759.6 9219.4 4443.9 1435.8 0
8169.8 8899.9 9795.6 10660.6 11268.7 11598.9 11654.7 11514.5 11297 11045.8
10783.1 10548 10368.7 10246.4 10338 10874.7 12069.4 13900.6 16251.5 18832.5
21542.1 24471.2 27911.2 32170.1 38146 42761 40995.7 37459.4 34374 31202
26516.1 20943.3 15394.7 9928.8 5047.3 1772.5 0
8169.8 8947.3 9911.3 10830.8 11468.4 11778.8 11768.1 11516.4 11148 10737.4
10314.8 9927.9 9605 9382.4 9437.9 10056.4 11460.9 13550.1 16096.6 18801.2
21547.5 24318.2 27315.8 30976.3 36663.1 42593.6 41635.9 37759.5 34508.5 31298.2
26873.2 21454.3 16029.9 10638.6 5650.8 2109.2 0
8169.8 8975.5 9974 10933.3 11589.5 11866.6 11771.3 11389.4 10867.8 10325.1
9814.1 9373 9026.9 8839.1 9060.5 10032 11890.4 14486.8 17597.4 20966.2
24337.6 27651 31025.2 34721.6 40207.6 45840.5 45762.2 42058.8 38353.2 34306.3
29213.5 23233.5 17373.5 11563.4 6410.8 2489.2 0
8169.8 9003.7 10036.7 11035.8 11709.8 11954.4 11774.4 11262.5 10587.5 9912.9
9313.4 8818.1 8448.8 8295.8 8683.3 10007.5 12319.9 15423.6 19098.4 23130.6
27127.7 30983.8 34734.2 38467 43752 49087.8 49888.8 46357.8 42197.7 37314.3
31553.7 25012.6 18716.6 12488.3 7170.4 2869.1 0
8169.8 9017.8 10074.6 11091.3 11763.8 11983.8 11743.1 11146.2 10383.4 9657.7
9045.1 8554.1 8204 8103.7 8638.5 10212.6 12818.4 16330.2 20588.1 25311.6
30006.6 34545.8 38980.5 43276.7 48901.5 53987.1 54639.5 51129 46303.6 40389.4
33718.4 26547.8 19522.9 12824.6 7361.3 2885.5 0
8169.8 9031.9 10112.9 11146.5 11817.4 12013.3 11711.7 11029.5 10179.3 9402.5
8777.4 8290.5 7959.1 7911.2 8593.7 10417.6 13316.8 17236.8 22078.2 27492.3
32885.5 38107.4 43226.9 48086.1 54051.1 58886.2 59390 55900.1 50409.2 43464.2
35883.2 28083.3 20328.9 13160.7 7552.2 2901.4 0
8169.8 9025.7 10141.7 11173.1 11837.7 12016.4 11674.7 10947.4 10053.9 9263.9
8646.3 8166.7 7843.8 7828.1 8586.8 10524.2 13565.1 17769.2 22982.7 28773
34626 40193.8 45708.2 51163.1 57376.7 61960.1 62007.1 57950.4 51548.7 43579.6
35303.2 27086.4 18725.3 11900.4 6542.7 2435.9 0
8169.8 9031.9 10112.9 11146.5 11817.4 12013.3 11711.7 11029.5 10179.3 9402.5
8777.4 8290.5 7959.1 7911.2 8593.7 10417.6 13316.8 17236.8 22078.2 27492.3
32885.5 38107.4 43226.9 48086.1 54051.1 58886.2 59390 55900.1 50409.2 43464.2
35883.2 28083.3 20328.9 13160.7 7552.2 2901.4 0
8169.8 9017.8 10074.6 11091.3 11763.8 11983.8 11743.1 11146.2 10383.4 9657.7
9045.1 8554.1 8204 8103.7 8638.5 10212.6 12818.4 16330.2 20588.1 25311.6
30006.6 34545.8 38980.5 43276.7 48901.5 53987.1 54639.5 51129 46303.6 40389.4
33718.4 26547.8 19522.9 12824.6 7361.3 2885.5 0
8169.8 9003.7 10036.7 11035.8 11709.8 11954.4 11774.4 11262.5 10587.5 9912.9
9313.4 8818.1 8448.8 8295.8 8683.3 10007.5 12319.9 15423.6 19098.4 23130.6
27127.7 30983.8 34734.2 38467 43752 49087.8 49888.8 46357.8 42197.7 37314.3
31553.7 25012.6 18716.6 12488.3 7170.4 2869.1 0
8169.8 8975.5 9974 10933.3 11589.5 11866.6 11771.3 11389.4 10867.8 10325.1
9814.1 9373 9026.9 8839.1 9060.5 10032 11890.4 14486.8 17597.4 20966.2
24337.6 27651 31025.2 34721.6 40207.6 45840.5 45762.2 42058.8 38353.2 34306.3
29213.5 23233.5 17373.5 11563.4 6410.8 2489.2 0
8169.8 8947.3 9911.3 10830.8 11468.4 11778.8 11768.1 11516.4 11148 10737.4
10314.8 9927.9 9605 9382.4 9437.9 10056.4 11460.9 13550.1 16096.6 18801.2
21547.5 24318.2 27315.8 30976.3 36663.1 42593.6 41635.9 37759.5 34508.5 31298.2
26873.2 21454.3 16029.9 10638.6 5650.8 2109.2 0
8169.8 8899.9 9795.6 10660.6 11268.7 11598.9 11654.7 11514.5 11297 11045.8
10783.1 10548 10368.7 10246.4 10338 10874.7 12069.4 13900.6 16251.5 18832.5
21542.1 24471.2 27911.2 32170.1 38146 42761 40995.7 37459.4 34374 31202
26516.1 20943.3 15394.7 9928.8 5047.3 1772.5 0
8169.8 8852.6 9680.2 10490.3 11069 11418.3 11541.5 11512.3 11445.9 11354.3
11251.5 11168.4 11132.4 11110.4 11238.3 11692.9 12677.9 14251.1 16406.1 18863.9
21536.8 24623.8 28506.5 33364.2 39628.9 42928.1 40355.2 37159.1 34239.8 31105.4
26159 20432.3 14759.6 9219.4 4443.9 1435.8 0
8169.8 8819.1 9563.6 10301.3 10845.2 11175.9 11332.4 11370.9 11396.3 11418.9
11455.3 11533 11675.4 11854 12148.4 12763.8 13842.6 15406.6 17444.4 19874
22783.9 26134 29998.8 34177.1 38366.4 39479.3 37118.4 34080.5 30891 27262.6
22182 16719.6 11636.5 7083.8 3310.6 1054.9 0
8169.8 8785.8 9447.3 10111.9 10621.4 10933.3 11123 11229.6 11347.1 11483.5
11659 11897.3 12218.6 12598 13058.8 13834.7 15007.2 16562.2 18482.4 20883.8
24031.3 27644.4 31491 34989.7 37104.2 36030.5 33881.5 31002 27542.5 23420
18204.9 13007.1 8513.1 4948.6 2177.3 674 0
8169.8 8718.4 9298.4 9866.1 10310.7 10591.9 10767.1 10868.7 10972.2 11100.4
11283.5 11539.3 11872.5 12255.3 12730.9 13416.5 14397.8 15682.5 17295.8 19213.8
21513.6 23929.4 26071.3 27589.2 27968.6 26371.3 24111.3 21421.7 18487.1 15305.7
11658.7 8160.1 5257.4 3042.8 1368.7 448.3 0
8169.8 8651 9149.5 9620.7 10000 10250.8 10411.3 10507.9 10596.9 10717
10908.2 11181 11526.8 11913 12402.7 12998.3 13788.3 14802.8 16109.2 17543.4
18995.6 20214.5 20651.8 20188.7 18832.5 16712 14341 11841.5 9431.6 7191.7
5112.6 3313.1 2001.7 1137.4 560.5 222.6 0
8169.8 8579.2 9000.9 9393.7 9700 9911 10042.6 10105.7 10154.9 10221.3
10341.7 10529.8 10773.4 11027.7 11317.3 11641.8 12053.7 12592.7 13301.8 14057.3
14758.3 15213.5 15113.2 14407.2 13093.3 11316.7 9504.1 7728.4 6085 4652
3376.4 2287.9 1474.1 906.6 484.7 201 0
8169.8 8507.8 8852.6 9166.7 9400.3 9571.1 9674 9703.4 9712.8 9725.4
9774.9 9878.4 10020.1 10142.3 10232 10285.3 10318.8 10382.5 10494.4 10571.2
10521 10212.2 9574.3 8625.9 7354.1 5921.4 4667.4 3615.3 2738.4 2112.4
1640.2 1262.8 946.8 676.5 409.1 179.3 0
8169.8 8435.6 8703.1 8945.7 9131.9 9254.5 9309.4 9280.2 9200 9101.5
9004.3 8939.4 8909 8871.4 8800.6 8679.2 8512.1 8339.7 8179.5 8047.2
7903 7659.4 7255.6 6686.3 5947.1 5062.4 4266.4 3501.5 2771 2210.5
1729.3 1323.3 971.8 680.9 406.9 177.1 0
8169.8 8363.5 8553.8 8724.7 8863.3 8937.9 8944.8 8857 8687.1 8477.7
8234.1 8000.5 7797.4 7599.9 7369.7 7073.2 6705.8 6297.6 5865 5523.2
5285 5106.9 4937 4746.4 4540.1 4203.4 3865.4 3387.4 2803.3 2308.9
1818.3 1384.1 996.9 685.9 404.4 174.9 0
8169.8 8294.6 8414.3 8530 8633.2 8677.4 8643.2 8494.3 8237.5 7936.2
7599.9 7292.3 7035.2 6813.6 6595.7 6339.3 6033.3 5695.7 5337 5053.3
4864.9 4740.7 4650.8 4544.2 4381.2 4097.8 3815.6 3415.3 2932.5 2492
2023.3 1583.2 1165.6 810.1 495.3 211.9 0
8169.8 8225.6 8274.8 8335.3 8402.4 8416.8 8341.6 8131.6 7788 7394.8
6966 6584.1 6273.1 6027 5821.7 5605.4 5360.8 5093.7 4809.1 4583.4
4444.8 4374.9 4364.5 4342 4222.2 3992.4 3765.8 3442.9 3061.3 2674.8
2228.4 1782.2 1333.9 934.2 586.2 249.2 0
8169.8 8158.8 8143.2 8155.7 8180.8 8183.9 8083.6 7828.1 7434.6 6992.6
6553.7 6208.9 5958.1 5773.1 5610.1 5420.4 5193.1 4939.2 4652.3 4381.2
4178.9 4069.2 4080.2 4091.2 4056.7 3972 3768.3 3436 3061.3 2705.5
2370.1 2015.8 1613 1172.5 763.4 322.9 0
8169.8 8084.5 8013 7987.3 7999.9 8015.6 7948.8 7745 7412.7 7035.6
6669.7 6349.9 6068.7 5822.3 5589.7 5345.8 5078.7 4795 4512.8 4261.1
4039.4 3874.2 3786.4 3733.8 3684.2 3626.6 3504.9 3288 3012.7 2706.1
2358.1 2009.5 1612 1185.7 780.6 344.8 0
8169.8 8024.3 7899.6 7836.2 7840.6 7885.1 7886.4 7767.9 7519.3 7193.2
6851.5 6525.5 6207.9 5904.8 5612.3 5320.7 5021.9 4719.7 4439.5 4199.6
3984.9 3820.3 3701.2 3609.6 3523.4 3425.3 3291.1 3109.9 2886.1 2619.3
2291.4 1955.9 1567.2 1163.7 757.1 335.4 0
8169.8 7964.5 7785.8 7685.4 7681.4 7755.4 7824.3 7790.5 7625.9 7350.9
7033.4 6701.1 6347.7 5987.2 5635.2 5295.6 4965.2 4644.5 4366.4 4138.2
3930.7 3766.7 3616.2 3485.5 3362.3 3224.3 3077 2931.8 2759.4 2532.4
2224.3 1902.3 1522 1141.8 733.6 326 0
8169.8 7910.2 7690.5 7560 7556 7672 7835.6 7927.2 7863.2 7621.8
7277 6901.4 6513.9 6119.8 5736.4 5368.4 5017.6 4687.1 4402.2 4172.1
3983.3 3846 3728.8 3606.5 3468.6 3291.7 3103 2923.7 2731.2 2491.1
2184.8 1862.2 1488.5 1117.9 706.9 321 0
8169.8 7856.3 7595.5 7434.6 7430.6 7589.2 7846.9 8063.8 8100.8 7893.3
7520.9 7101.4 6680 6252.7 5837.4 5440.8 5069.9 4730.1 4438.5 4205.6
4036.3 3925 3841 3727.5 3574.5 3359.1 3128.7 2915.5 2703 2450
2145 1822.1 1454.6 1094.1 680.3 316 0
8169.8 7809 7511.5 7329 7316.8 7499.5 7823.7 8136.6 8252.9 8091.1
7715.5 7257.5 6809.5 6376.9 5960.3 5563.4 5188.4 4842.3 4545.1 4310
4134.7 4015.3 3938.2 3841.6 3705.6 3511.8 3292.4 3066.7 2835.9 2554.7
2222.7 1885.4 1507.3 1089.7 657.7 315.1 0
8169.8 7761.6 7427.4 7223 7202.7 7410.5 7800.5 8209 8404.9 8288.9
7910.2 7413.6 6939.3 6501.4 6083.5 5686.3 5306.9 4954.9 4651.7 4414.1
4232.9 4105.3 4035.4 3955.7 3836.6 3664.8 3456.3 3218.1 2968.8 2659.1
2300.5 1948.4 1559.7 1085.3 634.8 314.1 0
8169.8 7714 7351.3 7129.6 7097.6 7301.7 7706.1 8132.8 8369.8 8310.2
7983 7494.5 7005.1 6574.4 6171.2 5794.7 5431.7 5089.7 4791.5 4552
4356.4 4220.3 4136.3 4055.4 3937.9 3773 3559.8 3316.2 3053.5 2735.6
2369.7 2008 1609.8 1067.8 586.2 277.1 0
8169.8 7666.6 7274.8 7036.5 6992.6 7193.2 7611.8 8056.9 8334.4 8331.3
8055.4 7575.7 7071 6647.8 6259 5903.2 5556.8 5224.5 4931.3 4690
4479.9 4335.7 4236.9 4155.4 4039.4 3881.1 3663.2 3414 3138.1 2812.1
2439 2067.5 1660 1050.2 537.7 239.8 0
8169.8 7630 7216.1 6966.6 6909.2 7086.7 7460 7856 8104.6 8111.8
7875.4 7447.5 6973.5 6558.1 6195.1 5873.7 5564 5260.5 4983.1 4749.5
4556.4 4426.3 4332.9 4252.3 4136.6 3970.2 3741.6 3481.7 3199.3 2872
2493.6 2124.9 1703.6 1143 624.5 276.2 0
8169.8 7593 7157.2 6897 6825.5 6980.1 7308.3 7655 7875.1 7892.4
7695.8 7319.6 6875.7 6468.1 6131.4 5844.3 5570.9 5296.6 5034.8 4809.1
4632.9 4516.9 4429.1 4348.9 4233.8 4059.2 3820 3549.4 3260.4 2931.8
2548.1 2182 1746.8 1235.8 711.6 312.9 0
8169.8 7563.2 7116.1 6848.1 6771 6909.5 7201.1 7497 7681.4 7693
7518.3 7182 6777.2 6389.4 6058.7 5777.5 5514.1 5248.6 4991.5 4779
4631 4533.2 4451.7 4371.8 4258.9 4083.3 3844.8 3573.6 3283.6 2959.4
2577 2208.9 1782.6 1296.6 786.9 343.3 0
8169.8 7533.4 7075.1 6799.2 6715.8 6839 7093.9 7339 7487.9 7493.3
7341.5 7044.3 6678.2 6310.7 5986.3 5710.4 5457.4 5201 4948.6 4748.9
4629.8 4549.5 4474.3 4394.6 4284 4107.5 3869.2 3597.4 3306.8 2987
2605.8 2235.9 1818.3 1357.5 862.1 373.7 0
8169.8 7510.2 7045.9 6765.6 6684.1 6803.6 7044.6 7266.3 7394.8 7395.1
7256.3 6987.3 6649 6291.6 5957.1 5657.4 5380.3 5105.3 4839.2 4651.7
4552 4486.2 4419.1 4338.8 4229.4 4058.3 3821.9 3553.8 3271.4 2957.6
2591.4 2215.8 1809.5 1353.7 855.9 366.2 0
8169.8 7487 7016.7 6732.4 6652.5 6768.5 6995.7 7193.2 7301.4 7296.7
7171.3 6929.9 6619.5 6272.5 5928.3 5604.7 5303.8 5009.7 4730.1 4554.5
4474.3 4422.9 4363.9 4283 4175.2 4009 3774.5 3510.6 3235.9 2928.1
2577 2195.1 1801.1 1349.6 849.6 358 0
8169.8 7465.7 6994.5 6712.3 6635.5 6754 6976.9 7169.4 7271.6 7263.8
7140.3 6915.8 6619.5 6275 5922 5576.8 5251.7 4934.2 4641.4 4472.4
4398.4 4354.8 4304.3 4224.1 4114.4 3945.1 3712.5 3452.9 3180.8 2875.4
2532.8 2150.6 1741.2 1299.1 810.1 338 0
8169.8 7444 6972.2 6692.6 6618.6 6739.6 6958.1 7145.3 7241.8 7230.9
7109.5 6901.7 6619.5 6277.8 5915.7 5548.9 5200.3 4858.6 4552.6 4390.6
4322.5 4287.1 4244.8 4164.8 4053.5 3881.1 3650.7 3395.2 3125.6 2823.1
2488.6 2106.1 1681 1248.4 770.6 317.3 0
8169.8 7417.4 6950.3 6677.5 6611.7 6737.1 6956.6 7141.5 7232.4 7216.8
7091.4 6897 6624.2 6282.5 5912.6 5533.3 5169.6 4809.1 4495.6 4335.7
4269.9 4238.5 4200.9 4119.4 4006.5 3824.7 3602.1 3351.3 3075.4 2774.5
2442.2 2069.1 1611.4 1203.8 730.5 297.8 0
8169.8 7444 6972.2 6692.6 6618.6 6739.6 6958.1 7145.3 7241.8 7230.9
7109.5 6901.7 6619.5 6277.8 5915.7 5548.9 5200.3 4858.6 4552.6 4390.6
4322.5 4287.1 4244.8 4164.8 4053.5 3881.1 3650.7 3395.2 3125.6 2823.1
2488.6 2106.1 1681 1248.4 770.6 317.3 0
8169.8 7465.7 6994.5 6712.3 6635.5 6754 6976.9 7169.4 7271.6 7263.8
7140.3 6915.8 6619.5 6275 5922 5576.8 5251.7 4934.2 4641.4 4472.4
4398.4 4354.8 4304.3 4224.1 4114.4 3945.1 3712.5 3452.9 3180.8 2875.4
2532.8 2150.6 1741.2 1299.1 810.1 338 0
8169.8 7487 7016.7 6732.4 6652.5 6768.5 6995.7 7193.2 7301.4 7296.7
7171.3 6929.9 6619.5 6272.5 5928.3 5604.7 5303.8 5009.7 4730.1 4554.5
4474.3 4422.9 4363.9 4283 4175.2 4009 3774.5 3510.6 3235.9 2928.1
2577 2195.1 1801.1 1349.6 849.6 358 0
8169.8 7510.2 7045.9 6765.6 6684.1 6803.6 7044.6 7266.3 7394.8 7395.1
7256.3 6987.3 6649 6291.6 5957.1 5657.4 5380.3 5105.3 4839.2 4651.7
4552 4486.2 4419.1 4338.8 4229.4 4058.3 3821.9 3553.8 3271.4 2957.6
2591.4 2215.8 1809.5 1353.7 855.9 366.2 0
8169.8 7533.4 7075.1 6799.2 6715.8 6839 7093.9 7339 7487.9 7493.3
7341.5 7044.3 6678.2 6310.7 5986.3 5710.4 5457.4 5201 4948.6 4748.9
4629.8 4549.5 4474.3 4394.6 4284 4107.5 3869.2 3597.4 3306.8 2987
2605.8 2235.9 1818.3 1357.5 862.1 373.7 0
8169.8 7563.2 7116.1 6848.1 6771 6909.5 7201.1 7497 7681.4 7693
7518.3 7182 6777.2 6389.4 6058.7 5777.5 5514.1 5248.6 4991.5 4779
4631 4533.2 4451.7 4371.8 4258.9 4083.3 3844.8 3573.6 3283.6 2959.4
2577 2208.9 1782.6 1296.6 786.9 343.3 0
8169.8 7593 7157.2 6897 6825.5 6980.1 7308.3 7655 7875.1 7892.4
7695.8 7319.6 6875.7 6468.1 6131.4 5844.3 5570.9 5296.6 5034.8 4809.1
4632.9 4516.9 4429.1 4348.9 4233.8 4059.2 3820 3549.4 3260.4 2931.8
2548.1 2182 1746.8 1235.8 711.6 312.9 0
8169.8 7630 7216.1 6966.6 6909.2 7086.7 7460 7856 8104.6 8111.8
7875.4 7447.5 6973.5 6558.1 6195.1 5873.7 5564 5260.5 4983.1 4749.5
4556.4 4426.3 4332.9 4252.3 4136.6 3970.2 3741.6 3481.7 3199.3 2872
2493.6 2124.9 1703.6 1143 624.5 276.2 0
8169.8 7666.6 7274.8 7036.5 6992.6 7193.2 7611.8 8056.9 8334.4 8331.3
8055.4 7575.7 7071 6647.8 6259 5903.2 5556.8 5224.5 4931.3 4690
4479.9 4335.7 4236.9 4155.4 4039.4 3881.1 3663.2 3414 3138.1 2812.1
2439 2067.5 1660 1050.2 537.7 239.8 0
8169.8 7714 7351.3 7129.6 7097.6 7301.7 7706.1 8132.8 8369.8 8310.2
7983 7494.5 7005.1 6574.4 6171.2 5794.7 5431.7 5089.7 4791.5 4552
4356.4 4220.3 4136.3 4055.4 3937.9 3773 3559.8 3316.2 3053.5 2735.6
2369.7 2008 1609.8 1067.8 586.2 277.1 0
8169.8 7761.6 7427.4 7223 7202.7 7410.5 7800.5 8209 8404.9 8288.9
7910.2 7413.6 6939.3 6501.4 6083.5 5686.3 5306.9 4954.9 4651.7 4414.1
4232.9 4105.3 4035.4 3955.7 3836.6 3664.8 3456.3 3218.1 2968.8 2659.1
2300.5 1948.4 1559.7 1085.3 634.8 314.1 0
8169.8 7809 7511.5 7329 7316.8 7499.5 7823.7 8136.6 8252.9 8091.1
7715.5 7257.5 6809.5 6376.9 5960.3 5563.4 5188.4 4842.3 4545.1 4310
4134.7 4015.3 3938.2 3841.6 3705.6 3511.8 3292.4 3066.7 2835.9 2554.7
2222.7 1885.4 1507.3 1089.7 657.7 315.1 0
8169.8 7856.3 7595.5 7434.6 7430.6 7589.2 7846.9 8063.8 8100.8 7893.3
7520.9 7101.4 6680 6252.7 5837.4 5440.8 5069.9 4730.1 4438.5 4205.6
4036.3 3925 3841 3727.5 3574.5 3359.1 3128.7 2915.5 2703 2450
2145 1822.1 1454.6 1094.1 680.3 316 0
8169.8 7910.2 7690.5 7560 7556 7672 7835.6 7927.2 7863.2 7621.8
7277 6901.4 6513.9 6119.8 5736.4 5368.4 5017.6 4687.1 4402.2 4172.1
3983.3 3846 3728.8 3606.5 3468.6 3291.7 3103 2923.7 2731.2 2491.1
2184.8 1862.2 1488.5 1117.9 706.9 321 0
8169.8 7964.5 7785.8 7685.4 7681.4 7755.4 7824.3 7790.5 7625.9 7350.9
7033.4 6701.1 6347.7 5987.2 5635.2 5295.6 4965.2 4644.5 4366.4 4138.2
3930.7 3766.7 3616.2 3485.5 3362.3 3224.3 3077 2931.8 2759.4 2532.4
2224.3 1902.3 1522 1141.8 733.6 326 0
8169.8 8024.3 7899.6 7836.2 7840.6 7885.1 7886.4 7767.9 7519.3 7193.2
6851.5 6525.5 6207.9 5904.8 5612.3 5320.7 5021.9 4719.7 4439.5 4199.6
3984.9 3820.3 3701.2 3609.6 3523.4 3425.3 3291.1 3109.9 2886.1 2619.3
2291.4 1955.9 1567.2 1163.7 757.1 335.4 0
8169.8 8084.5 8013 7987.3 7999.9 8015.6 7948.8 7745 7412.7 7035.6
6669.7 6349.9 6068.7 5822.3 5589.7 5345.8 5078.7 4795 4512.8 4261.1
4039.4 3874.2 3786.4 3733.8 3684.2 3626.6 3504.9 3288 3012.7 2706.1
2358.1 2009.5 1612 1185.7 780.6 344.8 0
8169.8 8158.8 8143.2 8155.7 8180.8 8183.9 8083.6 7828.1 7434.6 6992.6
6553.7 6208.9 5958.1 5773.1 5610.1 5420.4 5193.1 4939.2 4652.3 4381.2
4178.9 4069.2 4080.2 4091.2 4056.7 3972 3768.3 3436 3061.3 2705.5
2370.1 2015.8 1613 1172.5 763.4 322.9 0
8169.8 8225.6 8274.8 8335.3 8402.4 8416.8 8341.6 8131.6 7788 7394.8
6966 6584.1 6273.1 6027 5821.7 5605.4 5360.8 5093.7 4809.1 4583.4
4444.8 4374.9 4364.5 4342 4222.2 3992.4 3765.8 3442.9 3061.3 2674.8
2228.4 1782.2 1333.9 934.2 586.2 249.2 0
8169.8 8294.6 8414.3 8530 8633.2 8677.4 8643.2 8494.3 8237.5 7936.2
7599.9 7292.3 7035.2 6813.6 6595.7 6339.3 6033.3 5695.7 5337 5053.3
4864.9 4740.7 4650.8 4544.2 4381.2 4097.8 3815.6 3415.3 2932.5 2492
2023.3 1583.2 1165.6 810.1 495.3 211.9 0
8169.8 8363.5 8553.8 8724.7 8863.3 8937.9 8944.8 8857 8687.1 8477.7
8234.1 8000.5 7797.4 7599.9 7369.7 7073.2 6705.8 6297.6 5865 5523.2
5285 5106.9 4937 4746.4 4540.1 4203.4 3865.4 3387.4 2803.3 2308.9
1818.3 1384.1 996.9 685.9 404.4 174.9 0
8169.8 8435.6 8703.1 8945.7 9131.9 9254.5 9309.4 9280.2 9200 9101.5
9004.3 8939.4 8909 8871.4 8800.6 8679.2 8512.1 8339.7 8179.5 8047.2
7903 7659.4 7255.6 6686.3 5947.1 5062.4 4266.4 3501.5 2771 2210.5
1729.3 1323.3 971.8 680.9 406.9 177.1 0
8169.8 8507.8 8852.6 9166.7 9400.3 9571.1 9674 9703.4 9712.8 9725.4
9774.9 9878.4 10020.1 10142.3 10232 10285.3 10318.8 10382.5 10494.4 10571.2
10521 10212.2 9574.3 8625.9 7354.1 5921.4 4667.4 3615.3 2738.4 2112.4
1640.2 1262.8 946.8 676.5 409.1 179.3 0
8169.8 8579.2 9000.9 9393.7 9700 9911 10042.6 10105.7 10154.9 10221.3
10341.7 10529.8 10773.4 11027.7 11317.3 11641.8 12053.7 12592.7 13301.8 14057.3
14758.3 15213.5 15113.2 14407.2 13093.3 11316.7 9504.1 7728.4 6085 4652
3376.4 2287.9 1474.1 906.6 484.7 201 0
8169.8 8651 9149.5 9620.7 10000 10250.8 10411.3 10507.9 10596.9 10717
10908.2 11181 11526.8 11913 12402.7 12998.3 13788.3 14802.8 16109.2 17543.4
18995.6 20214.5 20651.8 20188.7 18832.5 16712 14341 11841.5 9431.6 7191.7
5112.6 3313.1 2001.7 1137.4 560.5 222.6 0
8169.8 8718.4 9298.4 9866.1 10310.7 10591.9 10767.1 10868.7 10972.2 11100.4
11283.5 11539.3 11872.5 12255.3 12730.9 13416.5 14397.8 15682.5 17295.8 19213.8
21513.6 23929.4 26071.3 27589.2 27968.6 26371.3 24111.3 21421.7 18487.1 15305.7
11658.7 8160.1 5257.4 3042.8 1368.7 448.3 0
8169.8 8785.8 9447.3 10111.9 10621.4 10933.3 11123 11229.6 11347.1 11483.5
11659 11897.3 12218.6 12598 13058.8 13834.7 15007.2 16562.2 18482.4 20883.8
24031.3 27644.4 31491 34989.7 37104.2 36030.5 33881.5 31002 27542.5 23420
18204.9 13007.1 8513.1 4948.6 2177.3 674 0
